Luxonis - Notice history

Website - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Models - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007
Operational

API - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Device Data Receiver - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Remote Connection - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Over The Air Updates - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

OAK - Setup - Operational

100% - uptime
Dec 2006 · 100.0%Jan 2007 · 100.0%Feb · 100.0%
Dec 2006
Jan 2007
Feb 2007

Notice history

Feb 2007

No notices reported this month

Jan 2007

No notices reported this month

Dec 2006

No notices reported this month

Dec 2006 to Feb 2007

Next