Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

API - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

Device Data Receiver - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

Models - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

Remote Connection - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

Over The Air Updates - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

Documentation - Operational

100% - uptime
Nov 2006 · 100.0%Dec · 100.0%Jan 2007 · 100.0%
Nov 2006
Dec 2006
Jan 2007

Notice history

Jan 2007

No notices reported this month

Dec 2006

No notices reported this month

Nov 2006

No notices reported this month

Nov 2006 to Jan 2007

Next