Luxonis - Notice history

Website - Operational

99.97% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 99.90%
Sep 2025
Oct 2025
Nov 2025

Documentation - docs.luxonis.com - Operational

99.97% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 99.90%
Sep 2025
Oct 2025
Nov 2025

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Models - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025
Operational

API - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Device Data Receiver - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Remote Connection - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Over The Air Updates - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

OAK - Setup - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Support Chat - support.luxonis.com - Operational

100.0% uptime
Sep 2025 · 100.0%Oct · 100.0%Nov · 100.0%
Sep 2025
Oct 2025
Nov 2025

Notice history

View current status

Nov 2025

Luxonis Hub, luxonis.com, ... are inaccessible with error 500
ResolvedMajor outage6 hours 45 minutes
  • ResolvedUTC
    This incident has been resolved.
  • MonitoringUTC

    The issue is resolved. We apologize for any disruption this may have caused.

    This incident was caused by an outage of one of our infrastructure providers (Cloudflare). More details on their official site here.

  • InvestigatingUTC
    We are currently investigating this incident.

Oct 2025

No notices reported this month

Previous

Sep 2025 to Nov 2025

Next