Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Models - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026
Operational

API - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Device Data Receiver - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Remote Connection - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Over The Air Updates - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

OAK - Setup - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2025 · 100.0%Jan 2026 · 100.0%Feb · 100.0%
Dec 2025
Jan 2026
Feb 2026

Notice history

View current status

Feb 2026

No notices reported this month

Jan 2026

No notices reported this month

Dec 2025

No notices reported this month

Previous

Dec 2025 to Feb 2026

Next