Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Models - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903
Operational

API - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Device Data Receiver - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Remote Connection - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Over The Air Updates - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

OAK - Setup - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Notice history

View current status

Feb 1903

No notices reported this month

Jan 1903

No notices reported this month

Dec 1902

No notices reported this month

Previous

Dec 1902 to Feb 1903

Next