Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

API - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Device Data Receiver - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Models - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Remote Connection - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Over The Air Updates - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Documentation - Operational

100% - uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Notice history

Feb 1902

No notices reported this month

Jan 1902

No notices reported this month

Dec 1901

No notices reported this month

Dec 1901 to Feb 1902

Next