Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Models - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903
Operational

API - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Device Data Receiver - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Remote Connection - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Over The Air Updates - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

OAK - Setup - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Notice history

Jan 1903

No notices reported this month

Dec 1902

No notices reported this month

Nov 1902

No notices reported this month

Nov 1902 to Jan 1903

Next