Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

API - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

Device Data Receiver - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

Models - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

Remote Connection - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

Over The Air Updates - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

Documentation - Operational

100% - uptime
Nov 2001 · 100.0%Dec · 100.0%Jan 2002 · 100.0%
Nov 2001
Dec 2001
Jan 2002

Notice history

Jan 2002

No notices reported this month

Dec 2001

No notices reported this month

Nov 2001

No notices reported this month

Nov 2001 to Jan 2002

Next