Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Models - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004
Operational

API - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Device Data Receiver - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Remote Connection - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Over The Air Updates - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

OAK - Setup - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2003 · 100.0%Jan 2004 · 100.0%Feb · 100.0%
Dec 2003
Jan 2004
Feb 2004

Notice history

View current status

Feb 2004

No notices reported this month

Jan 2004

No notices reported this month

Dec 2003

No notices reported this month

Previous

Dec 2003 to Feb 2004

Next