Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Models - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006
Operational

API - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Device Data Receiver - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Remote Connection - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Over The Air Updates - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

OAK - Setup - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2005 · 100.0%Jan 2006 · 100.0%Feb · 100.0%
Dec 2005
Jan 2006
Feb 2006

Notice history

View current status

Feb 2006

No notices reported this month

Jan 2006

No notices reported this month

Dec 2005

No notices reported this month

Previous

Dec 2005 to Feb 2006

Next