Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

API - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Device Data Receiver - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Models - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Remote Connection - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Over The Air Updates - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Documentation - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Notice history

Jan 2008

No notices reported this month

Dec 2007

No notices reported this month

Nov 2007

No notices reported this month

Nov 2007 to Jan 2008

Next