Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

API - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

Device Data Receiver - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

Models - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

Remote Connection - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

Over The Air Updates - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

Documentation - Operational

100% - uptime
Nov 2008 · 100.0%Dec · 100.0%Jan 2009 · 100.0%
Nov 2008
Dec 2008
Jan 2009

Notice history

Jan 2009

No notices reported this month

Dec 2008

No notices reported this month

Nov 2008

No notices reported this month

Nov 2008 to Jan 2009

Next