Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Models - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011
Operational

API - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Device Data Receiver - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Remote Connection - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Over The Air Updates - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

OAK - Setup - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2010 · 100.0%Jan 2011 · 100.0%Feb · 100.0%
Dec 2010
Jan 2011
Feb 2011

Notice history

View current status

Feb 2011

No notices reported this month

Jan 2011

No notices reported this month

Dec 2010

No notices reported this month

Previous

Dec 2010 to Feb 2011

Next