Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Models - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012
Operational

API - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Device Data Receiver - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Remote Connection - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Over The Air Updates - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

OAK - Setup - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2011 · 100.0%Jan 2012 · 100.0%Feb · 100.0%
Dec 2011
Jan 2012
Feb 2012

Notice history

View current status

Feb 2012

No notices reported this month

Jan 2012

No notices reported this month

Dec 2011

No notices reported this month

Previous

Dec 2011 to Feb 2012

Next