Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Models - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882
Operational

API - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Device Data Receiver - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Remote Connection - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Over The Air Updates - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

OAK - Setup - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1881 · 100.0%Jan 1882 · 100.0%Feb · 100.0%
Dec 1881
Jan 1882
Feb 1882

Notice history

View current status

Feb 1882

No notices reported this month

Jan 1882

No notices reported this month

Dec 1881

No notices reported this month

Previous

Dec 1881 to Feb 1882

Next