Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

API - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

Device Data Receiver - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

Models - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

Remote Connection - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

Over The Air Updates - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

Documentation - Operational

100% - uptime
Nov 2011 · 100.0%Dec · 100.0%Jan 2012 · 100.0%
Nov 2011
Dec 2011
Jan 2012

Notice history

Jan 2012

No notices reported this month

Dec 2011

No notices reported this month

Nov 2011

No notices reported this month

Nov 2011 to Jan 2012

Next