Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Models - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884
Operational

API - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Device Data Receiver - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Remote Connection - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Over The Air Updates - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

OAK - Setup - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1883 · 100.0%Jan 1884 · 100.0%Feb · 100.0%
Dec 1883
Jan 1884
Feb 1884

Notice history

View current status

Feb 1884

No notices reported this month

Jan 1884

No notices reported this month

Dec 1883

No notices reported this month

Previous

Dec 1883 to Feb 1884

Next