Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Models - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013
Operational

API - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Device Data Receiver - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Remote Connection - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Over The Air Updates - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

OAK - Setup - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2012 · 100.0%Jan 2013 · 100.0%Feb · 100.0%
Dec 2012
Jan 2013
Feb 2013

Notice history

View current status

Feb 2013

No notices reported this month

Jan 2013

No notices reported this month

Dec 2012

No notices reported this month

Previous

Dec 2012 to Feb 2013

Next