Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Models - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888
Operational

API - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Device Data Receiver - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Remote Connection - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Over The Air Updates - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

OAK - Setup - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1887 · 100.0%Jan 1888 · 100.0%Feb · 100.0%
Dec 1887
Jan 1888
Feb 1888

Notice history

View current status

Feb 1888

No notices reported this month

Jan 1888

No notices reported this month

Dec 1887

No notices reported this month

Previous

Dec 1887 to Feb 1888

Next