Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

API - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

Device Data Receiver - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

Models - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

Remote Connection - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

Over The Air Updates - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

Documentation - Operational

100% - uptime
Dec 1888 · 100.0%Jan 1889 · 100.0%Feb · 100.0%
Dec 1888
Jan 1889
Feb 1889

Notice history

Feb 1889

No notices reported this month

Jan 1889

No notices reported this month

Dec 1888

No notices reported this month

Dec 1888 to Feb 1889

Next