Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Models - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891
Operational

API - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Device Data Receiver - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Remote Connection - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Over The Air Updates - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

OAK - Setup - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1890 · 100.0%Jan 1891 · 100.0%Feb · 100.0%
Dec 1890
Jan 1891
Feb 1891

Notice history

View current status

Feb 1891

No notices reported this month

Jan 1891

No notices reported this month

Dec 1890

No notices reported this month

Previous

Dec 1890 to Feb 1891

Next