Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Models - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892
Operational

API - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Device Data Receiver - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Remote Connection - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Over The Air Updates - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

OAK - Setup - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1891 · 100.0%Jan 1892 · 100.0%Feb · 100.0%
Dec 1891
Jan 1892
Feb 1892

Notice history

View current status

Feb 1892

No notices reported this month

Jan 1892

No notices reported this month

Dec 1891

No notices reported this month

Previous

Dec 1891 to Feb 1892

Next