Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Models - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895
Operational

API - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Device Data Receiver - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Remote Connection - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Over The Air Updates - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

OAK - Setup - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1894 · 100.0%Jan 1895 · 100.0%Feb · 100.0%
Dec 1894
Jan 1895
Feb 1895

Notice history

View current status

Feb 1895

No notices reported this month

Jan 1895

No notices reported this month

Dec 1894

No notices reported this month

Previous

Dec 1894 to Feb 1895

Next