Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Models - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014
Operational

API - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Device Data Receiver - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Remote Connection - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Over The Air Updates - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

OAK - Setup - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2013 · 100.0%Jan 2014 · 100.0%Feb · 100.0%
Dec 2013
Jan 2014
Feb 2014

Notice history

View current status

Feb 2014

No notices reported this month

Jan 2014

No notices reported this month

Dec 2013

No notices reported this month

Previous

Dec 2013 to Feb 2014

Next