Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

API - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

Device Data Receiver - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

Models - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

Remote Connection - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

Over The Air Updates - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

Documentation - Operational

100% - uptime
Dec 1897 · 100.0%Jan 1898 · 100.0%Feb · 100.0%
Dec 1897
Jan 1898
Feb 1898

Notice history

Feb 1898

No notices reported this month

Jan 1898

No notices reported this month

Dec 1897

No notices reported this month

Dec 1897 to Feb 1898

Next