Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Models - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902
Operational

API - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Device Data Receiver - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Remote Connection - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Over The Air Updates - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

OAK - Setup - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1901 · 100.0%Jan 1902 · 100.0%Feb · 100.0%
Dec 1901
Jan 1902
Feb 1902

Notice history

View current status

Feb 1902

No notices reported this month

Jan 1902

No notices reported this month

Dec 1901

No notices reported this month

Previous

Dec 1901 to Feb 1902

Next