Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

API - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Device Data Receiver - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Models - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Remote Connection - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Over The Air Updates - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Documentation - Operational

100% - uptime
Dec 1902 · 100.0%Jan 1903 · 100.0%Feb · 100.0%
Dec 1902
Jan 1903
Feb 1903

Notice history

Feb 1903

No notices reported this month

Jan 1903

No notices reported this month

Dec 1902

No notices reported this month

Dec 1902 to Feb 1903

Next