Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

API - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

Device Data Receiver - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

Models - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

Remote Connection - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

Over The Air Updates - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

Documentation - Operational

100% - uptime
Dec 1907 · 100.0%Jan 1908 · 100.0%Feb · 100.0%
Dec 1907
Jan 1908
Feb 1908

Notice history

Feb 1908

No notices reported this month

Jan 1908

No notices reported this month

Dec 1907

No notices reported this month

Dec 1907 to Feb 1908

Next