Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

API - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Device Data Receiver - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Models - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Remote Connection - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Over The Air Updates - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Documentation - Operational

100% - uptime
Dec 1911 · 100.0%Jan 1912 · 100.0%Feb · 100.0%
Dec 1911
Jan 1912
Feb 1912

Notice history

Feb 1912

No notices reported this month

Jan 1912

No notices reported this month

Dec 1911

No notices reported this month

Dec 1911 to Feb 1912

Next