Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Models - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915
Operational

API - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Device Data Receiver - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Remote Connection - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Over The Air Updates - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

OAK - Setup - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1914 · 100.0%Jan 1915 · 100.0%Feb · 100.0%
Dec 1914
Jan 1915
Feb 1915

Notice history

View current status

Feb 1915

No notices reported this month

Jan 1915

No notices reported this month

Dec 1914

No notices reported this month

Previous

Dec 1914 to Feb 1915

Next