Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Models - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917
Operational

API - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Device Data Receiver - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Remote Connection - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Over The Air Updates - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

OAK - Setup - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1916 · 100.0%Jan 1917 · 100.0%Feb · 100.0%
Dec 1916
Jan 1917
Feb 1917

Notice history

View current status

Feb 1917

No notices reported this month

Jan 1917

No notices reported this month

Dec 1916

No notices reported this month

Previous

Dec 1916 to Feb 1917

Next