Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Models - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918
Operational

API - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Device Data Receiver - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Remote Connection - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Over The Air Updates - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

OAK - Setup - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1917 · 100.0%Jan 1918 · 100.0%Feb · 100.0%
Dec 1917
Jan 1918
Feb 1918

Notice history

View current status

Feb 1918

No notices reported this month

Jan 1918

No notices reported this month

Dec 1917

No notices reported this month

Previous

Dec 1917 to Feb 1918

Next