Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

API - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Device Data Receiver - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Models - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Remote Connection - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Over The Air Updates - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Documentation - Operational

100% - uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Notice history

Feb 1919

No notices reported this month

Jan 1919

No notices reported this month

Dec 1918

No notices reported this month

Dec 1918 to Feb 1919

Next