Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Models - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925
Operational

API - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Device Data Receiver - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Remote Connection - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Over The Air Updates - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

OAK - Setup - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1924 · 100.0%Jan 1925 · 100.0%Feb · 100.0%
Dec 1924
Jan 1925
Feb 1925

Notice history

View current status

Feb 1925

No notices reported this month

Jan 1925

No notices reported this month

Dec 1924

No notices reported this month

Previous

Dec 1924 to Feb 1925

Next