Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

API - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

Device Data Receiver - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

Models - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

Remote Connection - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

Over The Air Updates - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

Documentation - Operational

100% - uptime
Nov 1925 · 100.0%Dec · 100.0%Jan 1926 · 100.0%
Nov 1925
Dec 1925
Jan 1926

Notice history

Jan 1926

No notices reported this month

Dec 1925

No notices reported this month

Nov 1925

No notices reported this month

Nov 1925 to Jan 1926

Next