Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Models - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928
Operational

API - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Device Data Receiver - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Remote Connection - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Over The Air Updates - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

OAK - Setup - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1927 · 100.0%Jan 1928 · 100.0%Feb · 100.0%
Dec 1927
Jan 1928
Feb 1928

Notice history

View current status

Feb 1928

No notices reported this month

Jan 1928

No notices reported this month

Dec 1927

No notices reported this month

Previous

Dec 1927 to Feb 1928

Next