Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Models - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929
Operational

API - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Device Data Receiver - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Remote Connection - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Over The Air Updates - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

OAK - Setup - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1928 · 100.0%Jan 1929 · 100.0%Feb · 100.0%
Dec 1928
Jan 1929
Feb 1929

Notice history

View current status

Feb 1929

No notices reported this month

Jan 1929

No notices reported this month

Dec 1928

No notices reported this month

Previous

Dec 1928 to Feb 1929

Next