Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Models - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933
Operational

API - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Device Data Receiver - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Remote Connection - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Over The Air Updates - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

OAK - Setup - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1932 · 100.0%Jan 1933 · 100.0%Feb · 100.0%
Dec 1932
Jan 1933
Feb 1933

Notice history

View current status

Feb 1933

No notices reported this month

Jan 1933

No notices reported this month

Dec 1932

No notices reported this month

Previous

Dec 1932 to Feb 1933

Next