Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Models - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934
Operational

API - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Device Data Receiver - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Remote Connection - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Over The Air Updates - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

OAK - Setup - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1933 · 100.0%Jan 1934 · 100.0%Feb · 100.0%
Dec 1933
Jan 1934
Feb 1934

Notice history

View current status

Feb 1934

No notices reported this month

Jan 1934

No notices reported this month

Dec 1933

No notices reported this month

Previous

Dec 1933 to Feb 1934

Next