Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Models - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939
Operational

API - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Device Data Receiver - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Remote Connection - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Over The Air Updates - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

OAK - Setup - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1938 · 100.0%Jan 1939 · 100.0%Feb · 100.0%
Dec 1938
Jan 1939
Feb 1939

Notice history

View current status

Feb 1939

No notices reported this month

Jan 1939

No notices reported this month

Dec 1938

No notices reported this month

Previous

Dec 1938 to Feb 1939

Next