Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Models - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940
Operational

API - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Device Data Receiver - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Remote Connection - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Over The Air Updates - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

OAK - Setup - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1939 · 100.0%Jan 1940 · 100.0%Feb · 100.0%
Dec 1939
Jan 1940
Feb 1940

Notice history

View current status

Feb 1940

No notices reported this month

Jan 1940

No notices reported this month

Dec 1939

No notices reported this month

Previous

Dec 1939 to Feb 1940

Next