Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Models - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941
Operational

API - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Device Data Receiver - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Remote Connection - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Over The Air Updates - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

OAK - Setup - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1940 · 100.0%Jan 1941 · 100.0%Feb · 100.0%
Dec 1940
Jan 1941
Feb 1941

Notice history

View current status

Feb 1941

No notices reported this month

Jan 1941

No notices reported this month

Dec 1940

No notices reported this month

Previous

Dec 1940 to Feb 1941

Next