Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

API - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

Device Data Receiver - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

Models - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

Remote Connection - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

Over The Air Updates - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

Documentation - Operational

100% - uptime
Nov 2017 · 100.0%Dec · 100.0%Jan 2018 · 100.0%
Nov 2017
Dec 2017
Jan 2018

Notice history

Jan 2018

No notices reported this month

Dec 2017

No notices reported this month

Nov 2017

No notices reported this month

Nov 2017 to Jan 2018

Next