Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Models - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945
Operational

API - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Device Data Receiver - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Remote Connection - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Over The Air Updates - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

OAK - Setup - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1944 · 100.0%Jan 1945 · 100.0%Feb · 100.0%
Dec 1944
Jan 1945
Feb 1945

Notice history

View current status

Feb 1945

No notices reported this month

Jan 1945

No notices reported this month

Dec 1944

No notices reported this month

Previous

Dec 1944 to Feb 1945

Next