Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Models - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947
Operational

API - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Device Data Receiver - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Remote Connection - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Over The Air Updates - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

OAK - Setup - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1946 · 100.0%Jan 1947 · 100.0%Feb · 100.0%
Dec 1946
Jan 1947
Feb 1947

Notice history

View current status

Feb 1947

No notices reported this month

Jan 1947

No notices reported this month

Dec 1946

No notices reported this month

Previous

Dec 1946 to Feb 1947

Next