Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Models - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956
Operational

API - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Device Data Receiver - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Remote Connection - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Over The Air Updates - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

OAK - Setup - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1955 · 100.0%Jan 1956 · 100.0%Feb · 100.0%
Dec 1955
Jan 1956
Feb 1956

Notice history

View current status

Feb 1956

No notices reported this month

Jan 1956

No notices reported this month

Dec 1955

No notices reported this month

Previous

Dec 1955 to Feb 1956

Next