Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Models - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957
Operational

API - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Device Data Receiver - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Remote Connection - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Over The Air Updates - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

OAK - Setup - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1956 · 100.0%Jan 1957 · 100.0%Feb · 100.0%
Dec 1956
Jan 1957
Feb 1957

Notice history

View current status

Feb 1957

No notices reported this month

Jan 1957

No notices reported this month

Dec 1956

No notices reported this month

Previous

Dec 1956 to Feb 1957

Next