Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Models - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020
Operational

API - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Device Data Receiver - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Remote Connection - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Over The Air Updates - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

OAK - Setup - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Notice history

View current status

Feb 2020

No notices reported this month

Jan 2020

No notices reported this month

Dec 2019

No notices reported this month

Previous

Dec 2019 to Feb 2020

Next