Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Models - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958
Operational

API - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Device Data Receiver - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Remote Connection - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Over The Air Updates - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

OAK - Setup - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1957 · 100.0%Jan 1958 · 100.0%Feb · 100.0%
Dec 1957
Jan 1958
Feb 1958

Notice history

View current status

Feb 1958

No notices reported this month

Jan 1958

No notices reported this month

Dec 1957

No notices reported this month

Previous

Dec 1957 to Feb 1958

Next