Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Models - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959
Operational

API - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Device Data Receiver - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Remote Connection - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Over The Air Updates - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

OAK - Setup - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1958 · 100.0%Jan 1959 · 100.0%Feb · 100.0%
Dec 1958
Jan 1959
Feb 1959

Notice history

View current status

Feb 1959

No notices reported this month

Jan 1959

No notices reported this month

Dec 1958

No notices reported this month

Previous

Dec 1958 to Feb 1959

Next